text.skipToContent text.skipToNavigation

PYREX® 30 mL Buchner Funnels with 30 mm Diameter Coarse Porosity Fritted Disc

Product Number36060-30C

E-mail


These 30 mL PYREX® Buchner funnels have a 30mm diameter coarse porosity fritted disc with a porosity range of 40 to 60 µm which is held toward the maximum pore diameter. The porosity for the pore diameter of the filter is determined in the same manner as specified in ASTM E-128 “Maximum Pore Diameter and Permeability of Rigid Porous Filters for Laboratory Use.” The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded. Please check our Technical Information Listing on fritted ware, see Guide to Selecting and Using Fritted Glassware .


Server Error Page | Life Sciences France Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 8e45b327-0c3c-4c23-b792-9d7a6cb214a9

Details
Product Number   36060-30C
Qty./Pk   6 / Pk  
Qty./Cs   6 / Cs  
Brand   PYREX®  
Capacity   30 mL  
Disc Diameter   3 mm (approx.)  
Funnel Style   Buchner  
Height   139 mm (approx.)  
Length Above Disc   47 mm (approx.)  
Porosity   Coarse  
Stem Length   75 mm (approx.)  
Stem Outer Diameter   8 mm (approx.)  
Specifications Documents