text.skipToContent text.skipToNavigation

PYREX® 600 mL Buchner Funnels with 90 mm Diameter Fine Porosity Fritted Disc

Product Number36060-600F

E-mail


These 600 mL PYREX® Buchner funnels have a 90mm diameter fine porosity fritted disc with a porosity range of 4 to 5.5 µm which is held toward the minimum pore diameter. The porosity for the pore diameter of the filter is determined in the same manner as specified in ASTM E-128 “Maximum Pore Diameter and Permeability of Rigid Porous Filters for Laboratory Use.” The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded. Please check our Technical Information Listing on fritted ware, see Guide to Selecting and Using Fritted Glassware.


$258.40 per case

Server Error Page | Life Sciences Europe Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 9f89523b-55b3-4930-8cc3-ccbbb8f65e24

Details
Product Number   36060-600F
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   600 mL  
Disc Diameter   9 mm (approx.)  
Funnel Style   Buchner  
Height   229 mm (approx.)  
Length Above Disc   90 mm (approx.)  
Porosity   Fine  
Stem Length   100 mm (approx.)  
Stem Outer Diameter   20 mm (approx.)  
Specifications Documents