Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 60 mL Buchner Funnels with 40 mm Diameter Fine Porosity Fritted Disc
Product Number36060-60F

These 60 mL PYREX® Buchner funnels have a 40mm diameter fine porosity fritted disc with a porosity range of 4 to 5.5 µm which is held toward the minimum pore diameter. The porosity for the pore diameter of the filter is determined in the same manner as specified in ASTM E-128 “Maximum Pore Diameter and Permeability of Rigid Porous Filters for Laboratory Use.” The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded. Please check our Technical Information Listing on fritted ware, see Guide to Selecting and Using Fritted Glassware.
Added to Your Shopping Cart
Details
Product Number | 36060-60F |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 60 mL |
Disc Diameter | 4 mm (approx.) |
Funnel Style | Buchner |
Height | 160 mm (approx.) |
Length Above Disc | 58 mm (approx.) |
Porosity | Fine |
Stem Length | 75 mm (approx.) |
Stem Outer Diameter | 10 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00825105
- Quality Certificate - Lot No.35124105
- Quality Certificate - Lot No.27722005
- Quality Certificate - Lot No.25522001
- Quality Certificate - Lot No.05422105
- Quality Certificate - Lot No.09121028
- Quality Certificate - Lot No.04321028
- Quality Certificate - Lot No.04120028
- Quality Certificate - Lot No.22519263
- Quality Certificate - Lot No.17919028
- Quality Certificate - Lot No.12919263
- Quality Certificate - Lot No.36218263
- Quality Certificate - Lot No.32018263
- Quality Certificate - Lot No.03618263
- Quality Certificate - Lot No.29717263
- Quality Certificate - Lot No.24817263
- Quality Certificate - Lot No.20017034
- Quality Certificate - Lot No.16317034
- Quality Certificate - Lot No.14317034
- Quality Certificate - Lot No.10117034
- Quality Certificate - Lot No.25916034
- Quality Certificate - Lot No.21616263
- Quality Certificate - Lot No.07416034
- Quality Certificate - Lot No.00816034
- Quality Certificate - Lot No.00716034
- Quality Certificate - Lot No.34915028
- Quality Certificate - Lot No.32415034
- Quality Certificate - Lot No.26715111
- Quality Certificate - Lot No.21615111
- Quality Certificate - Lot No.10315111