Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Hirsch Funnels with 20 mm Diameter Coarse Porosity Fritted Disc
Product Number36210-50C

Learn More

These PYREX® Hirsch funnels have a 20mm diameter coarse porosity fritted disc with a porosity range of 40 to 60 µm. These fritted disc funnels are very useful in preparative work, or in making separations where it is necessary to wash the precipitate and redissolve with chemicals which would attack filter paper. The angle of the funnel body facilitates the removal of precipitates. Porosity is controlled in manufacture, and discs are individually tested and graded into these classifications. The porosity for the pore diameter of the filter is determined in the same manner as specified in ASTM E-128 “Maximum Pore Diameter and Permeability of Rigid Porous Filters for Laboratory Use.” For more information on fritted products, please check the Technical Information Listing for the Guide to Selecting and Using Fritted Glassware.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹8,304.95 per case
Product Number | 36210-50C |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Disc Diameter | 2 mm (approx.) |
Funnel Style | Hirsch |
Height | 118 mm (approx.) |
Porosity | Coarse |
Stem Length | 75 mm (approx.) |
Stem Outer Diameter | 8 mm (approx.) |
Top I.D. | 50 mm (approx.) |
- Quality Certificate - Lot No.17525003
- Quality Certificate - Lot No.02425040
- Quality Certificate - Lot No.12923031
- Quality Certificate - Lot No.30220008
- Quality Certificate - Lot No.02020057
- Quality Certificate - Lot No.15018001
- Quality Certificate - Lot No.13618716
- Quality Certificate - Lot No.02214001
- Quality Certificate - Lot No.28713001
- Quality Certificate - Lot No.10613001
- Quality Certificate - Lot No.03812001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.24008001
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.02407001