Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 60 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number6402-60
Learn More
(This is the suggested replacement for 6402-60FO.)
These 60 mL PYREX® pear-shaped glass separatory funnels have No. 2 Product Standard stopcocks and strong, hollow No. 16 Standard Taper glass stoppers. The Polytetrafluorethylene (PTFE) plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650-16; for PTFE stopcock assemblies, see No. 7681-2.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 6402-60 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Body O.D. | 47 mm (approx.) |
Capacity | 60 mL |
Funnel Style | Squibb separatory |
Height With Stopper | 225 mm (approx.) |
PTFE Stopcock Plug No. | 2 |
Standard Taper Stopper No. | 16 |
Stopcock Style | Straight bore PTFE |
Stopper Style | Hollow glass |
Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.20724035
- Quality Certificate - Lot No.07924042
- Quality Certificate - Lot No.03024154
- Quality Certificate - Lot No.31723059
- Quality Certificate - Lot No.29123023
- Quality Certificate - Lot No.15823005
- Quality Certificate - Lot No.06623035
- Quality Certificate - Lot No.00923072
- Quality Certificate - Lot No.20922069
- Quality Certificate - Lot No.13122032
- Quality Certificate - Lot No.33421043
- Quality Certificate - Lot No.02220012
- Quality Certificate - Lot No.31919043
- Quality Certificate - Lot No.30518111
- Quality Certificate - Lot No.19318001
- Quality Certificate - Lot No.10318880
- Quality Certificate - Lot No.03018052
- Quality Certificate - Lot No.29217642
- Quality Certificate - Lot No.33416001
- Quality Certificate - Lot No.24616001
- Quality Certificate - Lot No.03516001
- Quality Certificate - Lot No.23214003
- Quality Certificate - Lot No.17614002
- Quality Certificate - Lot No.17614001
- Quality Certificate - Lot No.33713001
- Quality Certificate - Lot No.14313001
- Quality Certificate - Lot No.11213001