Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 15 mL Dounce Tissue Grinder with two Pestles
Product Number7722-15
These hand-driven 15 mL PYREX®; tissue grinders are supplied with two pestles to ensure dissociation of cells into fine particles with minimal damage to cell nuclei. Particularly useful in enzyme studies where heat build-up must be avoided.
- The internal diameter at the bottom of the unground glass tube (mortar) is .6000 inches
- Use the large clearance A pestle for initial reduction of soft tissue. The diameter of the ground and polished end is .5950± .0005 inches for a nominal clearance of .005 inches with the tube.
- Complete the homogenization with the small clearance B pestle. The diameter of the ground and polished end is .5980± .0005 inches for a nominal clearance of .002 inches with the tube.
Added to Your Shopping Cart
Details
Product Number | 7722-15 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 15 mL |
Components Included | 2 Pestles |
Grinder Style | Dounce |
Sterile | No |
Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25222002
- Quality Certificate - Lot No.20222001
- Quality Certificate - Lot No.07022001
- Quality Certificate - Lot No.04922001
- Quality Certificate - Lot No.18221007
- Quality Certificate - Lot No.14721002
- Quality Certificate - Lot No.06321004
- Quality Certificate - Lot No.26920001
- Quality Certificate - Lot No.36019001
- Quality Certificate - Lot No.35819001
- Quality Certificate - Lot No.24219001
- Quality Certificate - Lot No.22519001
- Quality Certificate - Lot No.15719001
- Quality Certificate - Lot No.13019001
- Quality Certificate - Lot No.09919001
- Quality Certificate - Lot No.33418001
- Quality Certificate - Lot No.30318882
- Quality Certificate - Lot No.30318862
- Quality Certificate - Lot No.17718735
- Quality Certificate - Lot No.02318930
- Quality Certificate - Lot No.30017051
- Quality Certificate - Lot No.17316001
- Quality Certificate - Lot No.30015001
- Quality Certificate - Lot No.18914001
- Quality Certificate - Lot No.14314002
- Quality Certificate - Lot No.14314001
- Quality Certificate - Lot No.11512001
- Quality Certificate - Lot No.04012001
- Quality Certificate - Lot No.16511001
- Quality Certificate - Lot No.14311001