PYREX® 40 mL Dounce Tissue Grinder with two Pestle
Product Number7722-40
These hand-driven 40 mL PYREX®; tissue grinders are supplied with two pestles to ensure dissociation of cells into fine particles with minimal damage to cell nuclei. Particularly useful in enzyme studies where heat build-up must be avoided.
- The internal diameter at the bottom of the unground glass tube (mortar) is .8475
- Use the large clearance A pestle for initial reduction of soft tissue. The diameter of the ground and polished end is .842± .0005 for a nominal clearance of .0055 with the tube.
- Complete the homogenization with the small clearance B pestle. The diameter of the ground and polished end is .844± .0005 for a nominal clearance of .0035 with the tube.
Added to Your Shopping Cart
Details
| Product Number | 7722-40 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 40 mL (approx.) |
| Components Included | 2 Pestles |
| Grinder Style | Dounce |
| Sterile | No |
| Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08926001
- Quality Certificate - Lot No.33925002
- Quality Certificate - Lot No.32925002
- Quality Certificate - Lot No.28925002
- Quality Certificate - Lot No.23025002
- Quality Certificate - Lot No.20925002
- Quality Certificate - Lot No.18125002
- Quality Certificate - Lot No.16325002
- Quality Certificate - Lot No.11325002
- Quality Certificate - Lot No.08025001
- Quality Certificate - Lot No.07025001
- Quality Certificate - Lot No.20322002
- Quality Certificate - Lot No.09422001
- Quality Certificate - Lot No.12821001
- Quality Certificate - Lot No.12521002
- Quality Certificate - Lot No.11021001
- Quality Certificate - Lot No.10321008
- Quality Certificate - Lot No.09021002
- Quality Certificate - Lot No.00620001
- Quality Certificate - Lot No.28819001
- Quality Certificate - Lot No.26619001
- Quality Certificate - Lot No.12119001
- Quality Certificate - Lot No.08619001
- Quality Certificate - Lot No.30318918
- Quality Certificate - Lot No.05418654
- Quality Certificate - Lot No.30417212
- Quality Certificate - Lot No.08217001
- Quality Certificate - Lot No.09016001
- Quality Certificate - Lot No.02916001
- Quality Certificate - Lot No.36415001