Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 3 mL Motor-Driven Glass Pestle Tissue Grinder
Product Number7725-13
These motor-driven 3 mL capacity PYREX® tissue grinders (homogenizers) are used in preparing small samples for pathological and biochemical studies. The clearance between the ground tube and pestle is approximately 0.15mm. The parts are ground to a medium grind to insure adequate abrasive qualities, yet deliver a fine homogenous sample. -Caution: If used with a motor-driven device, the attachment must contain some form of friction release clutch to prevent damage to the apparatus from pieces of connective tissue or muscle. The user should wear a protective glove of sufficient thickness to prevent injury in the event of failure of the glass components.
$608.74 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 7725-13 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Capacity | 3 mL (approx.) |
| Sterile | No |
| Top Style | Beaded rim |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04726006
- Quality Certificate - Lot No.02420001
- Quality Certificate - Lot No.15018001
- Quality Certificate - Lot No.25017001
- Quality Certificate - Lot No.20117001
- Quality Certificate - Lot No.16417001
- Quality Certificate - Lot No.03017001
- Quality Certificate - Lot No.33515001
- Quality Certificate - Lot No.32414001
- Quality Certificate - Lot No.27614002
- Quality Certificate - Lot No.21213002
- Quality Certificate - Lot No.02913002
- Quality Certificate - Lot No.09612001
- Quality Certificate - Lot No.03111001
- Quality Certificate - Lot No.28610001
- Quality Certificate - Lot No.14010001
- Quality Certificate - Lot No.20809002
- Quality Certificate - Lot No.13209001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33108002
- Quality Certificate - Lot No.15907001
- Quality Certificate - Lot No.15607002
- Quality Certificate - Lot No.15607001
- Quality Certificate - Lot No.14307002
- Quality Certificate - Lot No.14307001
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.04908001
- Quality Certificate - Lot No.031110001
- Quality Certificate - Lot No.03107002
- Quality Certificate - Lot No.03107001