Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 0.5 mL Potter-Elvehjem Tissue Grinder with PTFE Pestle
Product Number7725T-5X
These 0.5 mL capacity PYREX® Potter-Elvehjem tissue grinders (homogenizers) are used in preparing small samples for pathological and biochemical studies. Homogenization occurs as the sample and buffer are forced through the cylindrical portion of the mortar as the pestle is rotated downward. Mortar is not ground and the pestle contact surface is Polytetrafluorethylene (PTFE), threaded onto a stainless steel shaft. Caution: If used with a motor-driven device, the attachment must contain some form of friction release clutch to prevent damage to the apparatus from pieces of connective tissue or muscle. The user should wear a protective glove of sufficient thickness to prevent injury in the event of failure of the glass components.
Added to Your Shopping Cart
Details
| Product Number | 7725T-5X |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 0.5 mL (approx.) |
| Grinder Style | Potter-Elvehjem |
| Sterile | No |
| Top Style | Tooled mouth |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19126002
- Quality Certificate - Lot No.10326003
- Quality Certificate - Lot No.24625008
- Quality Certificate - Lot No.35224007
- Quality Certificate - Lot No.33924007
- Quality Certificate - Lot No.17021007
- Quality Certificate - Lot No.35419001
- Quality Certificate - Lot No.14819001
- Quality Certificate - Lot No.28517295
- Quality Certificate - Lot No.27817915
- Quality Certificate - Lot No.20017936
- Quality Certificate - Lot No.33014001
- Quality Certificate - Lot No.29614001
- Quality Certificate - Lot No.06414002
- Quality Certificate - Lot No.06414001
- Quality Certificate - Lot No.10213001
- Quality Certificate - Lot No.14612001
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.09811001
- Quality Certificate - Lot No.05710001
- Quality Certificate - Lot No.20409001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.34606001
- Quality Certificate - Lot No.18706001
- Quality Certificate - Lot No.09108999