text.skipToContent text.skipToNavigation

PYREX® 1 mL PTFE Pestle Tissue Grinder with Steel Shaft

Product Number7724T-1

E-mail
These 1 mL capacity PYREX® tissue grinders (homogenizers) are recommended for soft tissues found in the liver and brain. They are designed to handle both initial grinding and final homogenization in the same sequence of operations. Mortar is not ground and the pestle contact surface is Polytetrafluorethylene (PTFE), threaded onto a stainless steel shaft. -Caution: If used with a motor-driven device, the attachment must contain some form of friction release clutch to prevent damage to the apparatus from pieces of connective tissue or muscle. The user should wear a protective glove of sufficient thickness to prevent injury in the event of failure of the glass components.

Server Error Page | Life Sciences Sweden Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 7a46db90-126c-4805-bbab-1bbf19e82681

Details
Product Number   7724T-1
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   1 mL (approx.)  
Sterile   No  
Top Style   Pourout  
Specifications Documents