Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2.8L Animal Jar
Product Number6941-3L
Recommended for use as animal jars or for other purposes where resistance to hot air and steam sterilization is of importance. These jars are blown with walls approximately 4.5 mm (3/16) thick. The open ends are finished with a fire-polished bead to increase mechanical strength. Jars listed under Cat. No. 6942 can also be used as animal jars. Do not use with heat, pressure, or vacuum applications.
Not intended for vacuum applications.
Added to Your Shopping Cart
Details
| Product Number | 6941-3L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 2.8 L (approx.) |
| Feature | Reusable |
| Height | 203 mm (approx.) |
| Jar Style | Animal |
| O.D. | 152 mm (approx.) |
| Top Style | Beaded rim |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02626001
- Quality Certificate - Lot No.18018001
- Quality Certificate - Lot No.28117001
- Quality Certificate - Lot No.03814001
- Quality Certificate - Lot No.19411001
- Quality Certificate - Lot No.03511001
- Quality Certificate - Lot No.09810001
- Quality Certificate - Lot No.08409001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.13807007
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.03608001
- Quality Certificate - Lot No.01108001