Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 165 mm Diameter Bell Jar with Top Knob and Ground Flange
Product Number6885-165
These bell jars are made from specially selected mold-blown blanks. The bottom flange has a finely ground finish to assure tight sealing with ground glass plates. Rated 1-Atmosphere Vacuum. Do not use with heat or pressure applications.
Added to Your Shopping Cart
Details
| Product Number | 6885-165 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | PYREX® |
| Feature | Reusable |
| Height | 315 mm (approx.) |
| I.D | 156 mm (approx.) |
| Jar Style | Bell |
| O.D. | 165 mm (approx.) |
Specifications Documents