Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 12.3L Bell Jar without Flange
Product Number6886-12L
These specially blown, sturdy, approximately 12.3L PYREX® round bottom bell jars have a fine ground finish at the open end. The jar is supplied without a bottom rim flange. The flat ground bearing surface has a contact area equal to the wall thickness at the open end of the jar. -Warning: do not use with heat, pressure or vacuum applications.
Added to Your Shopping Cart
Details
| Product Number | 6886-12L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 12.3 L (approx.) |
| Feature | Reusable |
| Height | 305 mm (approx.) |
| I.D | 292 mm (approx.) |
| Jar Style | Bell |
| O.D. | 318 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15018001
- Quality Certificate - Lot No.34916001
- Quality Certificate - Lot No.05616001
- Quality Certificate - Lot No.30115001
- Quality Certificate - Lot No.30914002
- Quality Certificate - Lot No.04414001
- Quality Certificate - Lot No.09212003
- Quality Certificate - Lot No.32309001
- Quality Certificate - Lot No.30709001
- Quality Certificate - Lot No.29909001
- Quality Certificate - Lot No.07109001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.31806001
- Quality Certificate - Lot No.26907001
- Quality Certificate - Lot No.26306007
- Quality Certificate - Lot No.14407001
- Quality Certificate - Lot No.12345678
- Quality Certificate - Lot No.09106999