Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 6 mL Volumetric Pipets, Class A, TC/TD, Color-Coded, Colored Graduations
Product Number7103-6
These precision 6 mL PYREX® volumetric pipets are manufactured and calibrated (TC - bottom line) and To Deliver (TD - top line) to specifications for Class A volumetric ware. Pipets are color-coded with colored graduations and calibration lines enameled onto the glass.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 7103-6 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 6 mL |
| Pipet Style | Volumetric |
| Tip Shape | Round |
| Feature | Reusable |
| Tolerance | 0.01 mL |
| Length | 390 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23926166
- Quality Certificate - Lot No.06226170
- Quality Certificate - Lot No.34525063
- Quality Certificate - Lot No.18225070
- Quality Certificate - Lot No.11225125
- Quality Certificate - Lot No.08625023
- Quality Certificate - Lot No.22024256
- Quality Certificate - Lot No.10224021
- Quality Certificate - Lot No.02724023
- Quality Certificate - Lot No.19223060
- Quality Certificate - Lot No.00523009
- Quality Certificate - Lot No.32022015
- Quality Certificate - Lot No.29222008
- Quality Certificate - Lot No.21422037
- Quality Certificate - Lot No.20922033
- Quality Certificate - Lot No.11221008
- Quality Certificate - Lot No.14320026
- Quality Certificate - Lot No.07319001
- Quality Certificate - Lot No.05619049
- Quality Certificate - Lot No.33318031
- Quality Certificate - Lot No.23718004
- Quality Certificate - Lot No.10818076
- Quality Certificate - Lot No.32017059
- Quality Certificate - Lot No.24417045
- Quality Certificate - Lot No.19317054
- Quality Certificate - Lot No.13717089
- Quality Certificate - Lot No.01217010
- Quality Certificate - Lot No.28816038
- Quality Certificate - Lot No.24516013
- Quality Certificate - Lot No.23616014