Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 100 mL Reusable Volumetric Pipets, Colored Graduations
Product Number7102-100
These 100 mL PYREX® glass volumetric pipets were designed primarily for schools and laboratories where the Class A tolerance of No. 7100 is not required. They are constructed to the same wall thickness and length as our No. 7100, but have larger tip openings for faster delivery. It is primarily due to this faster delivery that accuracy tolerances are twice those specified for Class A volumetric ware. Reference: ASTM E-969.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$673.93 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 7102-100 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 100 mL |
| Pipet Style | Volumetric |
| Tip Shape | Wide |
| Feature | Reusable |
| Tolerance | 0.16 mL |
| Length | 573 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32425056
- Quality Certificate - Lot No.17725015
- Quality Certificate - Lot No.07225067
- Quality Certificate - Lot No.34224019
- Quality Certificate - Lot No.28424044
- Quality Certificate - Lot No.16024007
- Quality Certificate - Lot No.08624036
- Quality Certificate - Lot No.31423012
- Quality Certificate - Lot No.13123006
- Quality Certificate - Lot No.05823061
- Quality Certificate - Lot No.33622047
- Quality Certificate - Lot No.23822023
- Quality Certificate - Lot No.30921028
- Quality Certificate - Lot No.17621033
- Quality Certificate - Lot No.26820209
- Quality Certificate - Lot No.14320028
- Quality Certificate - Lot No.23619014
- Quality Certificate - Lot No.13019080
- Quality Certificate - Lot No.02519004
- Quality Certificate - Lot No.12318016
- Quality Certificate - Lot No.01718070
- Quality Certificate - Lot No.21317016
- Quality Certificate - Lot No.11217014
- Quality Certificate - Lot No.06717008
- Quality Certificate - Lot No.05417058
- Quality Certificate - Lot No.03117013
- Quality Certificate - Lot No.21716075
- Quality Certificate - Lot No.08816039
- Quality Certificate - Lot No.00616249
- Quality Certificate - Lot No.31815028