
PYREX® 5 mL Reusable Volumetric Pipets, Color-Coded, Colored Graduations
Product Number7102-5

These 5 mL PYREX® glass volumetric pipets were designed primarily for schools and laboratories where the Class A tolerance of No. 7100 is not required. They are constructed to the same wall thickness and length as our No. 7100, but have larger tip openings for faster delivery. It is primarily due to this faster delivery that accuracy tolerances are twice those specified for Class A volumetric ware. Reference: ASTM E-969.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 7102-5 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 5 mL |
Pipet Style | Volumetric |
Tip Shape | Wide |
Feature | Reusable |
Tolerance | 0.02 mL |
Length | 385 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20725008
- Quality Certificate - Lot No.10525175
- Quality Certificate - Lot No.03625005
- Quality Certificate - Lot No.28424017
- Quality Certificate - Lot No.21224025
- Quality Certificate - Lot No.01924002
- Quality Certificate - Lot No.17223004
- Quality Certificate - Lot No.13523008
- Quality Certificate - Lot No.06723016
- Quality Certificate - Lot No.30822004
- Quality Certificate - Lot No.15022008
- Quality Certificate - Lot No.07722025
- Quality Certificate - Lot No.02022020
- Quality Certificate - Lot No.21621029
- Quality Certificate - Lot No.15521024
- Quality Certificate - Lot No.10921028