
PYREX® 100x10 mm Petri Dish Bottom Only
Product Number3160-100BO

These flat, clear PYREX® dish bottoms will withstand repeated sterilization (wet or dry). Approximate dish bottom diameter and height is 95x12mm. The edges are beaded to provide greater mechanical strength. The bead also provides a means to equally space the side walls of the bottom and cover, thereby reducing the capillary action of the condensed moisture on the sides. They are not affected chemically or thermally by any of the methods commonly employed in laboratories where sterilization is routinely used. The bottoms are marked in white enamel to make sorting easier. Bottoms also have a triangular enamel reference point for serial dilutions.
Added to Your Shopping Cart
Details
Product Number | 3160-100BO |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Dish Style | Petri |
Petri Dish Style | 100 mm x 10 mm |
Top Style | Beaded rim |
Surface Treatment | Not Treated |
Feature | Reusable |
Diameter | 95 mm (approx.) |
Height | 12 mm (approx.) |
Specifications Documents