
PYREX® 500 mL Kuderna-Danish Concentrator Apparatus with Hooks
Product Number2158-500

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 2157-500.)
This complete 500 mL PYREX® Kuderna-Danish Concentrator apparatus consists of a 3-ball Snyder column with 24/40 Standard Taper joints (2158-3CO), a 500 mL flask with a 24/40 outer Standard Taper upper joint and 19/22 inner Standard Taper lower joint, and a 10 mL graduated tube with 19/22 outer Standard Taper joint. The tube graduations go from 0 to 2 mL in 0.1 mL increments and from 3 mL on in 1.0 mL increments. If further concentration is desired, select a 2-ball column (2158-2CO) and combine with the Kuderna-Danish tube of your choice. The apparatus is held together using glass hooks and two 1 1/4 inch stainless steel springs. Two Keck clamps are also included.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 2158-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Height | 615 mm (approx.) |
Standard Taper Bottom Joint | 19/22 |
Standard Taper Top Joint | 24/40 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22025030
- Quality Certificate - Lot No.11024010
- Quality Certificate - Lot No.07124004
- Quality Certificate - Lot No.31222103
- Quality Certificate - Lot No.24921005
- Quality Certificate - Lot No.22921040
- Quality Certificate - Lot No.13121012
- Quality Certificate - Lot No.10421032
- Quality Certificate - Lot No.08321042
- Quality Certificate - Lot No.09420090
- Quality Certificate - Lot No.04820006
- Quality Certificate - Lot No.00720005
- Quality Certificate - Lot No.26719039
- Quality Certificate - Lot No.22719021
- Quality Certificate - Lot No.20019013