Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 25 mL Class A Volumetric Flask Only
Product Number5640-25FO

These PYREX® 25 mL volumetric flasks provide improved lab convenience, broad selection and precise volume measurement. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 9 Standard Taper glass stoppers. Stoppers are supplied separately. The graduation line is sharp and permanent and large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 5640-25FO |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 25 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | No stopper |
Accuracy Class | Class A |
Feature | Reusable |
Standard Taper Stopper No. | 9 |
Height | 151 mm (approx.) |
O.D. | 51 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Heavy duty |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18225002
- Quality Certificate - Lot No.12225065
- Quality Certificate - Lot No.10125011
- Quality Certificate - Lot No.02624055
- Quality Certificate - Lot No.31423010
- Quality Certificate - Lot No.09522040
- Quality Certificate - Lot No.01122032
- Quality Certificate - Lot No.30921045
- Quality Certificate - Lot No.11321062
- Quality Certificate - Lot No.05721012
- Quality Certificate - Lot No.09320045
- Quality Certificate - Lot No.22519208
- Quality Certificate - Lot No.19918005
- Quality Certificate - Lot No.22916014
- Quality Certificate - Lot No.09616007
- Quality Certificate - Lot No.33015057
- Quality Certificate - Lot No.27515058
- Quality Certificate - Lot No.24315029
- Quality Certificate - Lot No.18815034
- Quality Certificate - Lot No.16815030
- Quality Certificate - Lot No.26514002
- Quality Certificate - Lot No.17514034
- Quality Certificate - Lot No.25712011
- Quality Certificate - Lot No.29711008
- Quality Certificate - Lot No.00511264
- Quality Certificate - Lot No.32309054
- Quality Certificate - Lot No.20209049
- Quality Certificate - Lot No.Generic