
PYREX® 2 mL Disposable Serological Pipets, TD, Bulk Pack, Non-Sterile, Unplugged
Product Number7079-2N
These disposable 2 mL PYREX® glass pipets are calibrated (TD) with blow-out and offer long, slender, tapered tips to make pipetting go faster and easier. All pipets have negative graduations and fire polished tips for burr-free, even flow rates. Nonsterile, unplugged and bulk packed. Reference: ASTM E-714.
$281.09 per case
Added to Your Shopping Cart
Details
Product Number | 7079-2N |
Qty./Pk | 700 / Pk |
Qty./Cs | 700 / Cs |
Brand | PYREX® |
Capacity | 2 mL |
Pipet Style | Serological |
Tip Shape | Round |
Feature | Disposable |
Graduation Interval | 0.01 mL |
Negative Graduation | 0.2 mL |
Packaging | Bulk pack |
Length | 290 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23824646
- Quality Certificate - Lot No.29923646
- Quality Certificate - Lot No.31922646
- Quality Certificate - Lot No.17822646
- Quality Certificate - Lot No.17522646
- Quality Certificate - Lot No.12621646
- Quality Certificate - Lot No.35020646
- Quality Certificate - Lot No.15420646
- Quality Certificate - Lot No.02720646
- Quality Certificate - Lot No.21119646
- Quality Certificate - Lot No.03819646
- Quality Certificate - Lot No.16418646
- Quality Certificate - Lot No.20717646
- Quality Certificate - Lot No.13917646
- Quality Certificate - Lot No.31416646
- Quality Certificate - Lot No.06716646
- Quality Certificate - Lot No.33715646
- Quality Certificate - Lot No.05615646
- Quality Certificate - Lot No.16114646
- Quality Certificate - Lot No.06214646
- Quality Certificate - Lot No.09313646
- Quality Certificate - Lot No.05913646
- Quality Certificate - Lot No.34612646
- Quality Certificate - Lot No.20912646
- Quality Certificate - Lot No.31911646
- Quality Certificate - Lot No.10510646
- Quality Certificate - Lot No.05010646
- Quality Certificate - Lot No.05010645
- Quality Certificate - Lot No.31409646
- Quality Certificate - Lot No.26109646