Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 1 mL Disposable Serological Pipets, TD, Flip-Top Canister Pack, Sterile, Plugged
Product Number7078D-1
These sterile disposable 1 mL PYREX® serological pipets are calibrated (TD) with blow-out. They are packed in a flip-top canister to keep the pipets racked. These pipet canisters come sealed in polyethylene bags for sterility. New I.S.O. color-coding is printed directly on the tear strip for easy identification by size. Reference: ASTM E-714.
Added to Your Shopping Cart
Details
Product Number | 7078D-1 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | PYREX® |
Capacity | 1 mL |
Pipet Style | Serological |
Tip Shape | Round |
Feature | Disposable |
Graduation Interval | 0.01 mL |
Negative Graduation | 0.2 mL |
Packaging | Cannister pack |
Length | 274 mm (approx.) |
Specifications Documents