Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 10 mL Disposable Serological Pipets, TD, Flip-Top Canister Pack, Sterile, Plugged
Product Number7078D-10
These sterile disposable 10 mL PYREX® serological pipets are calibrated (TD) with blow-out. They are packed in a flip-top canister to keep the pipets racked. These pipet canisters come sealed in polyethylene bags for sterility. New I.S.O. color-coding is printed directly on the tear strip for easy identification by size. Reference: ASTM E-714
Added to Your Shopping Cart
Details
| Product Number | 7078D-10 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 400 / Cs |
| Brand | PYREX® |
| Capacity | 10 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0.1 mL |
| Negative Graduation | 2 mL |
| Packaging | Cannister pack |
| Length | 300 mm (approx.) |
Specifications Documents