PYREX® 25 mL Moisture Test Distilling Receiver, 24/40 Standard Taper Joints
Product Number3611-25
This 25 mL PYREX® receiver is for determining water by distillation. Receivers have a 24/40 Standard Taper ground joint on the sidearm. The 25 mL receiver is graduated, from 0 to 1 mL, in 0.1 mL intervals, with a maximum scale error of 0.05 mL. Graduation intervals from 1.0 to 25.0 mL are 0.2 mL, with a maximum scale error of 0.1 mL. Reference: ASTM E-123, which covers apparatus used in ASTM D-95, Test for Water in Petroleum Products and Other Bituminous Products.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3611-25 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 25 mL |
| Distilling Style | Moisture test |
| Height | 317 mm (approx.) |
| Standard Taper Inner Joint | 24/40 |
| Standard Taper Outer Joint | 24/40 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26826001
- Quality Certificate - Lot No.06926155
- Quality Certificate - Lot No.15425001
- Quality Certificate - Lot No.26323010
- Quality Certificate - Lot No.06723068
- Quality Certificate - Lot No.32121053
- Quality Certificate - Lot No.22321015
- Quality Certificate - Lot No.10421045
- Quality Certificate - Lot No.33720004
- Quality Certificate - Lot No.03820080
- Quality Certificate - Lot No.07419006
- Quality Certificate - Lot No.30618001
- Quality Certificate - Lot No.16318013
- Quality Certificate - Lot No.03318003
- Quality Certificate - Lot No.24417086
- Quality Certificate - Lot No.20917027
- Quality Certificate - Lot No.17917016
- Quality Certificate - Lot No.34016004
- Quality Certificate - Lot No.25916002
- Quality Certificate - Lot No.05716035
- Quality Certificate - Lot No.01116026
- Quality Certificate - Lot No.25115061
- Quality Certificate - Lot No.15415020
- Quality Certificate - Lot No.02215036
- Quality Certificate - Lot No.20814004
- Quality Certificate - Lot No.00814017
- Quality Certificate - Lot No.27313005
- Quality Certificate - Lot No.22113021
- Quality Certificate - Lot No.06513034
- Quality Certificate - Lot No.25712028