
PYREX® Ramsbottom Carbon Residue Bulb
Product Number7735-24

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Used in determining carbon residue in petroleum products. Reference: ASTM D-524.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 7735-24 |
Qty./Pk | 12 / Pk |
Qty./Cs | 24 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Feature | Reusable |
Length | 57 mm (approx.) |
O.D. | 24 mm (approx.) |
Stem Outer Diameter | 8 mm (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19725021
- Quality Certificate - Lot No.03225020
- Quality Certificate - Lot No.02825278
- Quality Certificate - Lot No.24624008
- Quality Certificate - Lot No.22724417
- Quality Certificate - Lot No.21224032
- Quality Certificate - Lot No.15524002
- Quality Certificate - Lot No.15224034
- Quality Certificate - Lot No.05824005
- Quality Certificate - Lot No.01224017
- Quality Certificate - Lot No.32823029
- Quality Certificate - Lot No.22323035
- Quality Certificate - Lot No.18423004
- Quality Certificate - Lot No.17923034
- Quality Certificate - Lot No.09523027
- Quality Certificate - Lot No.06023015
- Quality Certificate - Lot No.05923034
- Quality Certificate - Lot No.34222001
- Quality Certificate - Lot No.27422007
- Quality Certificate - Lot No.24422002
- Quality Certificate - Lot No.24322031
- Quality Certificate - Lot No.20222044
- Quality Certificate - Lot No.16922017
- Quality Certificate - Lot No.12622028
- Quality Certificate - Lot No.07122006
- Quality Certificate - Lot No.03622021
- Quality Certificate - Lot No.01222031
- Quality Certificate - Lot No.32921059
- Quality Certificate - Lot No.24621009
- Quality Certificate - Lot No.23821018