PYREX® 300 mm Graham Condensers with Single 24/40 Standard Taper Outer Top Joint
Product Number2540-300
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 2540-300 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Condenser Style | Graham |
| Height | 450 mm (approx.) |
| Tubulation O.D. | 10 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07626028
- Quality Certificate - Lot No.01326143
- Quality Certificate - Lot No.27025025
- Quality Certificate - Lot No.21025020
- Quality Certificate - Lot No.09825035
- Quality Certificate - Lot No.24224035
- Quality Certificate - Lot No.34123066
- Quality Certificate - Lot No.27623011
- Quality Certificate - Lot No.27023033
- Quality Certificate - Lot No.21923028
- Quality Certificate - Lot No.01823076
- Quality Certificate - Lot No.31922056
- Quality Certificate - Lot No.25022169
- Quality Certificate - Lot No.23022020
- Quality Certificate - Lot No.13822035
- Quality Certificate - Lot No.10222016
- Quality Certificate - Lot No.04622028
- Quality Certificate - Lot No.01022030
- Quality Certificate - Lot No.35421087
- Quality Certificate - Lot No.24921020
- Quality Certificate - Lot No.21620066
- Quality Certificate - Lot No.05520030
- Quality Certificate - Lot No.00620067
- Quality Certificate - Lot No.24719039
- Quality Certificate - Lot No.22119038
- Quality Certificate - Lot No.18619024
- Quality Certificate - Lot No.06619065
- Quality Certificate - Lot No.04619003
- Quality Certificate - Lot No.34518083
- Quality Certificate - Lot No.31618054