Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 3 Bulb Allihn Condensers, Drip Tip, with 19/38 Standard Taper Outer and Inner Joints
Product Number2480-200

These widely used 3 bulb PYREX® condensers have a greater surface area than the corresponding Liebig type and are suitable for use in vacuum distillations. They have an outer 19/38 Standard Taper joint at the top and an inner 19/38 Standard Taper joint at the bottom with a drip tip. The tubulations have an O.D. of approximately 10mm.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 2480-200 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Condenser Style | Allihn |
Height | 350 mm (approx.) |
No. of Bulbs | 3 |
Standard Taper Bottom Joint | 19/38 |
Standard Taper Top Joint | 19/38 |
Tubulation O.D. | 10 mm (approx.) |
- Quality Certificate - Lot No.29222032
- Quality Certificate - Lot No.02020006
- Quality Certificate - Lot No.27619068
- Quality Certificate - Lot No.12219067
- Quality Certificate - Lot No.08019043
- Quality Certificate - Lot No.02519042
- Quality Certificate - Lot No.03218067
- Quality Certificate - Lot No.02918071
- Quality Certificate - Lot No.21217528
- Quality Certificate - Lot No.18617200
- Quality Certificate - Lot No.30512002
- Quality Certificate - Lot No.30012001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.19206001