
PYREX® 6 Bulb Allihn Condensers, Drip Tip, with 24/40 Standard Taper Outer and Inner Joints
Product Number2480-400

These widely used 6 bulb PYREX® condensers have a greater surface area than the corresponding Liebig type and are suitable for use in vacuum distillations. They have an outer 24/40 Standard Taper joint at the top and an inner 24/40 Standard Taper joint at the bottom with a drip tip. The tubulations have an O.D. of approximately 10mm.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 2480-400 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Condenser Style | Allihn |
Height | 550 mm (approx.) |
No. of Bulbs | 6 |
Standard Taper Bottom Joint | 24/40 |
Standard Taper Top Joint | 24/40 |
Tubulation O.D. | 10 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12725247
- Quality Certificate - Lot No.29824022
- Quality Certificate - Lot No.11024041
- Quality Certificate - Lot No.34723053
- Quality Certificate - Lot No.13523032
- Quality Certificate - Lot No.15422055
- Quality Certificate - Lot No.09522065
- Quality Certificate - Lot No.08821032
- Quality Certificate - Lot No.00621114
- Quality Certificate - Lot No.33820021
- Quality Certificate - Lot No.17020032
- Quality Certificate - Lot No.33619045
- Quality Certificate - Lot No.14119020
- Quality Certificate - Lot No.29718012
- Quality Certificate - Lot No.10118099
- Quality Certificate - Lot No.24417108
- Quality Certificate - Lot No.07517001
- Quality Certificate - Lot No.32016001
- Quality Certificate - Lot No.32215001
- Quality Certificate - Lot No.11315002
- Quality Certificate - Lot No.14114001
- Quality Certificate - Lot No.09414001
- Quality Certificate - Lot No.24713001
- Quality Certificate - Lot No.11313001
- Quality Certificate - Lot No.19912001
- Quality Certificate - Lot No.01112001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.26806001
- Quality Certificate - Lot No.26207002
- Quality Certificate - Lot No.26107001