Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Replacement Allihn Condenser for the 1L Extractor System
Product Number3840-XLCO
This is a PYREX® replacement Allihn condenser with a 71/60 inner Standard Taper joint on the bottom for the No. 3840-XL 1L extractor system. The tubulation O.D. on the condenser is 10mm.
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3840-XLCO |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Condenser Style | Allihn |
| Standard Taper Bottom Joint | 19/22 |
| Standard Taper Inner Joint | 71/60 |
| Tubulation O.D. | 10 mm (approx.) |
Specifications Documents