Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Replacement Cover for 2-4L Reaction Kettles
Product Number6947-2LCO
These replacement PYREX® kettle covers fit 2 to 4L 6947 resin reaction kettles. They have covers with openings to accommodate three 24/40 Standard Taper joints and one 34/45 Standard Taper joints. Interchangeable Standard Taper joints allow quick assembly with condensers, stirrers and funnels. Cover flanges are finely ground for a tight seal.
Added to Your Shopping Cart
Details
Product Number | 6947-2LCO |
Qty./Pk | 2 / Pk |
Qty./Cs | 2 / Cs |
Brand | PYREX® |
Feature | Reusable |
Flask Style | Reaction |
Height | 55 mm (approx.) |
O.D. | 168 mm (approx.) |
Stopper Style | No stopper |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23022001
- Quality Certificate - Lot No.30621001
- Quality Certificate - Lot No.04820001
- Quality Certificate - Lot No.24819001
- Quality Certificate - Lot No.07118001
- Quality Certificate - Lot No.03618001
- Quality Certificate - Lot No.35217001
- Quality Certificate - Lot No.04017001
- Quality Certificate - Lot No.33316001
- Quality Certificate - Lot No.09616001
- Quality Certificate - Lot No.06316001
- Quality Certificate - Lot No.23115007
- Quality Certificate - Lot No.04815002
- Quality Certificate - Lot No.09714001
- Quality Certificate - Lot No.13013001
- Quality Certificate - Lot No.17212004
- Quality Certificate - Lot No.05012002
- Quality Certificate - Lot No.19411001
- Quality Certificate - Lot No.34410004
- Quality Certificate - Lot No.29110002
- Quality Certificate - Lot No.25810002
- Quality Certificate - Lot No.09810001
- Quality Certificate - Lot No.14109001
- Quality Certificate - Lot No.02209002
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.32208001
- Quality Certificate - Lot No.30406001
- Quality Certificate - Lot No.29606002
- Quality Certificate - Lot No.26306007
- Quality Certificate - Lot No.20507001