Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 3L Replacement Resin Reaction Kettle Bottom
Product Number6947-3LBO
This is a 3L PYREX® replacement kettle bottom for No. 6947 resin reaction kettles. For replacement covers, see No. 6947-2LCO.
Added to Your Shopping Cart
Details
Product Number | 6947-3LBO |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 3000 mL |
Feature | Reusable |
Flask Style | Reaction |
Height | 260 mm (approx.) |
O.D. | 140 mm (approx.) |
Stopper Style | No stopper |
Top Style | Ground |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27419001
- Quality Certificate - Lot No.18919001
- Quality Certificate - Lot No.08717001
- Quality Certificate - Lot No.03717001
- Quality Certificate - Lot No.01315001
- Quality Certificate - Lot No.14614002
- Quality Certificate - Lot No.03713001
- Quality Certificate - Lot No.31212006
- Quality Certificate - Lot No.17212004
- Quality Certificate - Lot No.34410004
- Quality Certificate - Lot No.30910003
- Quality Certificate - Lot No.09810001
- Quality Certificate - Lot No.28809001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.25307001
- Quality Certificate - Lot No.25007001
- Quality Certificate - Lot No.14207010
- Quality Certificate - Lot No.09106999