text.skipToContent text.skipToNavigation

PYREX® 3L Resin Reaction Kettles with Covers, Four-Neck Standard Taper Joints

Product Number6947-3L

E-mail

(This is the suggested replacement for 6946-3L)


These 3L PYREX® kettles have covers with openings to accommodate three 24/40 Standard Taper joints and one 34/45 Standard Taper joint. Interchangeable Standard Taper joints allow quick assembly with condensers, stirrers and funnels. Flanges of covers and bottoms are finely ground for a tight seal. For use with heating mantle only. For replacement covers, see No. 6947-2LCO: for replacement bottoms, see No. 6947-3LBO



Details
Product Number   6947-3L
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   3000 mL  
Feature   Reusable  
Flask Style   Reaction  
Height   315 mm (approx.)  
O.D.   140 mm (approx.)  
Stopper Style   No stopper  
Top Style   Ground  
Specifications Documents