 
PYREX® 4L Resin Reaction Kettles with Covers, Four-Neck Standard Taper Joints
Product Number6947-4L
(This is the suggested replacement for 6946-4L)
These 4L PYREX® kettles have covers with openings to accommodate three 24/40 Standard Taper joints and one 34/45 Standard Taper joint. Interchangeable Standard Taper joints allow quick assembly with condensers, stirrers and funnels. Flanges of covers and bottoms are finely ground for a tight seal. For use with heating mantle only. For replacement covers, see No. 6947-2LCO: for replacement bottoms, see No. 6947-4LBO.
	Added to Your Shopping Cart
  
   Details
| Product Number | 6947-4L | 
| Qty./Pk | 1 / Pk | 
| Qty./Cs | 1 / Cs | 
| Brand | PYREX® | 
| Capacity | 4000 mL | 
| Feature | Reusable | 
| Flask Style | Reaction | 
| Height | 395 mm (approx.) | 
| O.D. | 140 mm (approx.) | 
| Stopper Style | No stopper | 
| Top Style | Ground | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.30624001
- Quality Certificate - Lot No.28621001
- Quality Certificate - Lot No.12020001
- Quality Certificate - Lot No.19919001
- Quality Certificate - Lot No.09918001
- Quality Certificate - Lot No.02617001
- Quality Certificate - Lot No.22916001
- Quality Certificate - Lot No.19814002
- Quality Certificate - Lot No.05813002
- Quality Certificate - Lot No.17212004
- Quality Certificate - Lot No.32211002
- Quality Certificate - Lot No.25810002
- Quality Certificate - Lot No.19310001
