Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 38 mm Diameter Vacuum Traps, Separable, 40/50 Standard Taper Inner and Outer Joints
Product Number7729-38
These 38mm O.D. PYREX® vacuum traps have a full length outer 40/50 Standard Taper joint on the outer tube and an inner 40/50 Standard Taper joint on the inner tube. The top and side tubulations and the 75mm long center tube have 16mm O.D.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 7729-38 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | PYREX® |
| Adapter Style | Vacuum |
| Standard Taper Inner and Outer Joint | 40/50 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18826068
- Quality Certificate - Lot No.22219011
- Quality Certificate - Lot No.20819013
- Quality Certificate - Lot No.09518044
- Quality Certificate - Lot No.02418004
- Quality Certificate - Lot No.32817036
- Quality Certificate - Lot No.27617283
- Quality Certificate - Lot No.25517138
- Quality Certificate - Lot No.04817039
- Quality Certificate - Lot No.26516030
- Quality Certificate - Lot No.18716005
- Quality Certificate - Lot No.30115035
- Quality Certificate - Lot No.24415043
- Quality Certificate - Lot No.18215098
- Quality Certificate - Lot No.10515061
- Quality Certificate - Lot No.06815037
- Quality Certificate - Lot No.33714040
- Quality Certificate - Lot No.33114069
- Quality Certificate - Lot No.27214049
- Quality Certificate - Lot No.24014005
- Quality Certificate - Lot No.19614022
- Quality Certificate - Lot No.06314018
- Quality Certificate - Lot No.16113028
- Quality Certificate - Lot No.08213001
- Quality Certificate - Lot No.24812033
- Quality Certificate - Lot No.23412001
- Quality Certificate - Lot No.05212059
- Quality Certificate - Lot No.34611020
- Quality Certificate - Lot No.18211020
- Quality Certificate - Lot No.15811122