
PYREX® 42 mm Diameter Vacuum Traps, Separable, 40/50 Standard Taper Inner and Outer Joints
Product Number7729-41

These 42mm O.D. PYREX® vacuum traps have a full length outer 45/50 Standard Taper joint on the outer tube and an inner 45/50 Standard Taper joint on the inner tube. The top and side tubulations and the 75mm long center tube have 20mm O.D.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 7729-41 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | PYREX® |
Adapter Style | Vacuum |
Standard Taper Inner and Outer Joint | 40/50 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07422032
- Quality Certificate - Lot No.03321054
- Quality Certificate - Lot No.22420060
- Quality Certificate - Lot No.15520052
- Quality Certificate - Lot No.20819018
- Quality Certificate - Lot No.02418006
- Quality Certificate - Lot No.33317063
- Quality Certificate - Lot No.00616044
- Quality Certificate - Lot No.28615046
- Quality Certificate - Lot No.18215028
- Quality Certificate - Lot No.28214010
- Quality Certificate - Lot No.21914055
- Quality Certificate - Lot No.18414049
- Quality Certificate - Lot No.05614042
- Quality Certificate - Lot No.16413079
- Quality Certificate - Lot No.24812061
- Quality Certificate - Lot No.22612067
- Quality Certificate - Lot No.20512027
- Quality Certificate - Lot No.06011004
- Quality Certificate - Lot No.24610451
- Quality Certificate - Lot No.09910155
- Quality Certificate - Lot No.08110025
- Quality Certificate - Lot No.05510080
- Quality Certificate - Lot No.01009029
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.26306009
- Quality Certificate - Lot No.09106999