Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 0-10 mm Plain Bore Rotaflo® Two-Way In-Line Stopcock
Product Number7470-10
These high performance Rotaflo® in-line stopcocks can be adjusted from a 0 to 10mm bore opening and have 13mm O. D. sidearms. They are designed so that only chemically resistant polytetrafluoroethylene (PTFE) and PYREX® borosilicate glass are in contact with liquids and gases. The Rotaflo® stopcock design permits fine flow adjustment. Lubrication is not required and assembly is fast because there are no O-rings, washers or nuts. The seal is visible when open or closed.
Added to Your Shopping Cart
Details
Product Number | 7470-10 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bore | 0-10 mm (approx.) |
Length | 224 mm (approx.) |
Sidearm O.D. | 13 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03620001
- Quality Certificate - Lot No.24519001
- Quality Certificate - Lot No.03119001
- Quality Certificate - Lot No.26218001
- Quality Certificate - Lot No.02318001
- Quality Certificate - Lot No.21816999
- Quality Certificate - Lot No.20116999
- Quality Certificate - Lot No.14516999
- Quality Certificate - Lot No.21215999
- Quality Certificate - Lot No.19015999
- Quality Certificate - Lot No.02314999
- Quality Certificate - Lot No.07013999
- Quality Certificate - Lot No.14412999
- Quality Certificate - Lot No.08012999
- Quality Certificate - Lot No.16411999
- Quality Certificate - Lot No.04911999
- Quality Certificate - Lot No.21010999
- Quality Certificate - Lot No.13110999
- Quality Certificate - Lot No.25109999
- Quality Certificate - Lot No.17009999
- Quality Certificate - Lot No.16409999
- Quality Certificate - Lot No.08209999
- Quality Certificate - Lot No.01909013
- Quality Certificate - Lot No.00109999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33008999
- Quality Certificate - Lot No.32808999
- Quality Certificate - Lot No.32007999
- Quality Certificate - Lot No.29107002
- Quality Certificate - Lot No.26306009