
PYREX® 0-3 mm Plain Bore Rotaflo® Two-Way In-Line Stopcock
Product Number7470-3

These high performance Rotaflo® in-line stopcocks can be adjusted from a 0 to 3mm bore opening and have 8mm O. D. sidearms. They are designed so that only chemically resistant polytetrafluoroethylene (PTFE) and PYREX® borosilicate glass are in contact with liquids and gases. The Rotaflo® stopcock design permits fine flow adjustment. Lubrication is not required and assembly is fast because there are no O-rings, washers or nuts. The seal is visible when open or closed.
Added to Your Shopping Cart
Details
Product Number | 7470-3 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bore | 0-3 mm (approx.) |
Length | 210 mm (approx.) |
Sidearm O.D. | 8 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16925001
- Quality Certificate - Lot No.28124001
- Quality Certificate - Lot No.34623001
- Quality Certificate - Lot No.31122001
- Quality Certificate - Lot No.31819001
- Quality Certificate - Lot No.26119001
- Quality Certificate - Lot No.26918001
- Quality Certificate - Lot No.22118001
- Quality Certificate - Lot No.08618001
- Quality Certificate - Lot No.11517999
- Quality Certificate - Lot No.08717999
- Quality Certificate - Lot No.30516999
- Quality Certificate - Lot No.21215999
- Quality Certificate - Lot No.19015999
- Quality Certificate - Lot No.12615999
- Quality Certificate - Lot No.08215999
- Quality Certificate - Lot No.19614999
- Quality Certificate - Lot No.16014999
- Quality Certificate - Lot No.05014999
- Quality Certificate - Lot No.12013999
- Quality Certificate - Lot No.28612999
- Quality Certificate - Lot No.24812999
- Quality Certificate - Lot No.19211999
- Quality Certificate - Lot No.09811999
- Quality Certificate - Lot No.02711999
- Quality Certificate - Lot No.13110999
- Quality Certificate - Lot No.22109999
- Quality Certificate - Lot No.11809999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.29107003