Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 0-6 mm Plain Bore Rotaflo® Two-Way In-Line Stopcock
Product Number7470-6
These high performance Rotaflo® in-line stopcocks can be adjusted from a 0 to 6mm bore opening and have 10mm O. D. sidearms. They are designed so that only chemically resistant polytetrafluoroethylene (PTFE) and PYREX® borosilicate glass are in contact with liquids and gases. The Rotaflo® stopcock design permits fine flow adjustment. Lubrication is not required and assembly is fast because there are no O-rings, washers or nuts. The seal is visible when open or closed.
Added to Your Shopping Cart
Details
Product Number | 7470-6 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bore | 0-6 mm (approx.) |
Length | 210 mm (approx.) |
Sidearm O.D. | 10 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32722001
- Quality Certificate - Lot No.33819001
- Quality Certificate - Lot No.31719001
- Quality Certificate - Lot No.28219001
- Quality Certificate - Lot No.12119001
- Quality Certificate - Lot No.03119001
- Quality Certificate - Lot No.11517999
- Quality Certificate - Lot No.08717999
- Quality Certificate - Lot No.07617999
- Quality Certificate - Lot No.06517999
- Quality Certificate - Lot No.21516999
- Quality Certificate - Lot No.26415999
- Quality Certificate - Lot No.23915999
- Quality Certificate - Lot No.20415999
- Quality Certificate - Lot No.35114999
- Quality Certificate - Lot No.01413999
- Quality Certificate - Lot No.08012999
- Quality Certificate - Lot No.19211999
- Quality Certificate - Lot No.11111999
- Quality Certificate - Lot No.06211999
- Quality Certificate - Lot No.02711999
- Quality Certificate - Lot No.22109999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.32007999
- Quality Certificate - Lot No.29107001
- Quality Certificate - Lot No.26306009
- Quality Certificate - Lot No.14500999
- Quality Certificate - Lot No.12908999
- Quality Certificate - Lot No.10200999
- Quality Certificate - Lot No.09106999