Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 0-10 mm Plain Bore Rotaflo® Two-Way 90° Angle Stopcock
Product Number7473-10
These high performance Rotaflo® 90° angle stopcocks can be adjusted from a 0 to 10mm bore opening and have 13mm O. D. sidearms. They are designed so that only chemically resistant Polytetrafluoroethylene (PTFE) and PYREX® borosilicate glass are in contact with liquids and gases. The Rotaflo® stopcock design permits fine flow adjustment. Lubrication is not required and assembly is fast because there are no O-rings, washers or nuts. The seal is visible when open or closed.
Added to Your Shopping Cart
Details
Product Number | 7473-10 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bore | 0-10 mm (approx.) |
Length | 175 mm (approx.) |
Sidearm Length | 102 mm (approx.) |
Sidearm O.D. | 13 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24519001
- Quality Certificate - Lot No.06917999
- Quality Certificate - Lot No.33516999
- Quality Certificate - Lot No.10515999
- Quality Certificate - Lot No.07013999
- Quality Certificate - Lot No.11809999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.12345678
- Quality Certificate - Lot No.09106999