Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Hollow Combination 14/20 Standard Taper Joint and Reagent Bottle Stoppers
Product Number7575-14

These hollow PYREX® 14/20 Standard Taper joint and bottle stoppers are closed at the bottom. They are interchangeable with standard taper joints and bottle stoppers of the same size. These hollow stoppers are light in weight, yet very strong to reduce chipping and breakage, thus minimizing replacement costs. A barrel-shaped head means it is easy to clean and even easier to rotate in or out. Grooves in the sides help prevent slippage. The flat top allows the stopper to stand on its head, which frees the user's hand and minimizes potential contamination. These are replacement parts for organic chemistry kit No. 6949K.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 7575-14 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Length of Ground Zone | 20 mm (approx.) |
Stopper Style | Hollow glass |
Standard Taper Bottle Size | 14 |
Standard Taper Joint | 14/20 |
Height Above Ground Joint | 28 mm (approx.) |
Height | 44 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20925069
- Quality Certificate - Lot No.14625031
- Quality Certificate - Lot No.05025056
- Quality Certificate - Lot No.31723052
- Quality Certificate - Lot No.21923004
- Quality Certificate - Lot No.19223057
- Quality Certificate - Lot No.16423012
- Quality Certificate - Lot No.10123057
- Quality Certificate - Lot No.06223004
- Quality Certificate - Lot No.05123019
- Quality Certificate - Lot No.25522068
- Quality Certificate - Lot No.22722039
- Quality Certificate - Lot No.18722002
- Quality Certificate - Lot No.15922023
- Quality Certificate - Lot No.09922037
- Quality Certificate - Lot No.08322034
- Quality Certificate - Lot No.00322072
- Quality Certificate - Lot No.33521034
- Quality Certificate - Lot No.31221002
- Quality Certificate - Lot No.29221051
- Quality Certificate - Lot No.24521066
- Quality Certificate - Lot No.12520086
- Quality Certificate - Lot No.09420043
- Quality Certificate - Lot No.03620027
- Quality Certificate - Lot No.00820042
- Quality Certificate - Lot No.32919011
- Quality Certificate - Lot No.24619005
- Quality Certificate - Lot No.22519209
- Quality Certificate - Lot No.00319141
- Quality Certificate - Lot No.33918138