text.skipToContent text.skipToNavigation

PYREX® No. 27 Polyethylene Standard Taper Stoppers

Product Number7624-27

E-mail
These blue and white No. 27 PYREX® stoppers are made from linear high-density polyethylene and have closed bottoms to conform to Standard Taper stopper dimensions. The three rings on the plug provide an efficient seal. This improved design fully protects the neck in the event of accidental tipping. These stoppers may be used in place of the conventional glass Standard Taper flask stoppers.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences Sweden Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: d86fb8e1-0e5d-4ddf-8b24-f7a6ff77f2ae

Details
Product Number   7624-27
Qty./Pk   6 / Pk  
Qty./Cs   6 / Cs  
Brand   PYREX®  
Stopper Style   HDPE  
Standard Taper Stopper No.   27  
Specifications Documents