
PYREX® No. 27 PTFE Standard Taper Keyhole Stoppers, Color-Coded
Product Number7630-27

These chemically resistant No. 27 keyhole stoppers are made from polytetrafluoroethylene (PTFE) and conform to Standard Taper stopper dimensions. The color-coded keys make sorting and selecting the correct size much faster and easier. These stoppers may be used in place of conventional glass Standard Taper flask stoppers.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 7630-27 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Standard Taper Stopcock No. | 27 |
Length of Ground Zone | 0.87 in. (approx.) |
Color | Red |
Stopper Style | PTFE |
Standard Taper Stopper No. | 27 |
Height Above Ground Joint | 0.47 in. (approx.) |
Height | 1.53 in. (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33324005
- Quality Certificate - Lot No.09224057
- Quality Certificate - Lot No.19120024
- Quality Certificate - Lot No.01420025
- Quality Certificate - Lot No.24819028
- Quality Certificate - Lot No.23819071
- Quality Certificate - Lot No.16119050
- Quality Certificate - Lot No.14819045
- Quality Certificate - Lot No.17618024
- Quality Certificate - Lot No.03318043
- Quality Certificate - Lot No.00518063
- Quality Certificate - Lot No.34117028
- Quality Certificate - Lot No.25717047
- Quality Certificate - Lot No.15617068
- Quality Certificate - Lot No.14317015
- Quality Certificate - Lot No.28616062
- Quality Certificate - Lot No.25616013
- Quality Certificate - Lot No.23811093
- Quality Certificate - Lot No.21410017
- Quality Certificate - Lot No.19810026
- Quality Certificate - Lot No.06510047
- Quality Certificate - Lot No.26409016
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.31706009
- Quality Certificate - Lot No.31006083
- Quality Certificate - Lot No.29606061
- Quality Certificate - Lot No.29606020
- Quality Certificate - Lot No.26407061
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.08107027