Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 50 mL Taylor Universal Tube with Lifetime Red Graduations, 25x200 mm
Product Number7952-25

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

This 50 mL PYREX® tube is for general hospital laboratory work. It was designed by Dr. F.N.L. Taylor, Boston City Hospital, for determinations involving multiple calibrations and for carrying out digestions. Graduated at 12.5, 25, 35 and 50 mL, and supplied with a durable, white enamel marking spot.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 7952-25 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Tube Style | Taylor Universal |
Tube Shape | Cylindrical |
Top Style | Beaded rim |
Graduations | Yes |
Tolerance | 0.4 mL |
Stopper Style | No stopper |
O.D. | 25 mm (approx.) |
Length | 200 mm (approx.) |
Feature | Reusable |
Graduation Range | 12.5 mL - 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18822023
- Quality Certificate - Lot No.34321036
- Quality Certificate - Lot No.18321020
- Quality Certificate - Lot No.18121016
- Quality Certificate - Lot No.06119019
- Quality Certificate - Lot No.05919013
- Quality Certificate - Lot No.02519047
- Quality Certificate - Lot No.35318011
- Quality Certificate - Lot No.32518009
- Quality Certificate - Lot No.18818013
- Quality Certificate - Lot No.17317659
- Quality Certificate - Lot No.05817775
- Quality Certificate - Lot No.01617001
- Quality Certificate - Lot No.17516001
- Quality Certificate - Lot No.09816001
- Quality Certificate - Lot No.16114003
- Quality Certificate - Lot No.24713002
- Quality Certificate - Lot No.24613001
- Quality Certificate - Lot No.10213003
- Quality Certificate - Lot No.06413001
- Quality Certificate - Lot No.33410002
- Quality Certificate - Lot No.02810001
- Quality Certificate - Lot No.25709001
- Quality Certificate - Lot No.Generic