Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 9 mL Rimless Wasserman Culture Tubes, 13x100 mm
Product Number9820-13
(This is the suggested replacement for 70820-13.)
These reusable PYREX® 9 mL rimless Wasserman culture tubes offer greater convenience in plugging and rack storage. These approximately 13x100mm (OD x length) tubes have marking spots. Walls and bottoms are of uniform thickness. Ends are fire-polished.
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 9820-13 |
| Qty./Pk | 72 / Pk |
| Qty./Cs | 720 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Rimless |
| Cap Style | No cap |
| Capacity | 9 mL (approx.) |
| Feature | Reusable |
| Sterile | No |
| O.D. | 13 mm (approx.) |
| Height | 100 mm |
Specifications Documents