PYREX® 34 mL Rimless Culture Tubes, 20x150 mm
Product Number9820-20
(This is the suggested replacement for 70820-20.)
These reusable PYREX® 34 mL rimless culture tubes offer greater convenience in plugging and rack storage. These approximately 20x150mm (OD x length) tubes have marking spots. Walls and bottoms are of uniform thickness. Ends are fire-polished.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 9820-20 |
| パック入数 | 72 / パック |
| ケース入数 | 576 / ケース |
| ブランド | PYREX® |
| 使用用途 | 培養 |
| 底の形状 | ラウンド |
| トップスタイル | リムレス |
| キャップスタイル | キャップなし |
| 容量 | 34 mL (approx.) |
| 特長 | リユーザブル |
| 滅菌 | なし |
| 外径 | 20 mm (approx.) |
| 高さ | 150 mm |
Specifications Documents