Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Rimless Culture Tubes, 22x175 mm
Product Number9820-22
(This is the suggested replacement for 9820-20X175.)
These reusable PYREX® 50 mL rimless culture tubes offer greater convenience in plugging and rack storage. These approximately 22x175mm (OD x length) tubes have marking spots. Walls and bottoms are of uniform thickness. Ends are fire-polished.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 9820-22 |
| Qty./Pk | 72 / Pk |
| Qty./Cs | 432 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Rimless |
| Cap Style | No cap |
| Capacity | 50 mL (approx.) |
| Feature | Reusable |
| Sterile | No |
| O.D. | 22 mm (approx.) |
| Height | 175 mm |
- Quality Certificate - Lot No.25326013
- Quality Certificate - Lot No.12826010
- Quality Certificate - Lot No.06826044
- Quality Certificate - Lot No.03726049
- Quality Certificate - Lot No.26225019
- Quality Certificate - Lot No.09325036
- Quality Certificate - Lot No.00825047
- Quality Certificate - Lot No.32724019
- Quality Certificate - Lot No.27724031
- Quality Certificate - Lot No.20924014
- Quality Certificate - Lot No.03224037
- Quality Certificate - Lot No.02524032
- Quality Certificate - Lot No.13623030
- Quality Certificate - Lot No.06623036
- Quality Certificate - Lot No.27722145
- Quality Certificate - Lot No.13322044
- Quality Certificate - Lot No.11022046
- Quality Certificate - Lot No.31021017
- Quality Certificate - Lot No.25221018
- Quality Certificate - Lot No.14720034
- Quality Certificate - Lot No.05120065
- Quality Certificate - Lot No.00820114
- Quality Certificate - Lot No.35119034
- Quality Certificate - Lot No.18519103
- Quality Certificate - Lot No.15219037
- Quality Certificate - Lot No.14919042
- Quality Certificate - Lot No.11219004
- Quality Certificate - Lot No.34018146
- Quality Certificate - Lot No.31718144
- Quality Certificate - Lot No.27418076