Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 15 mL Screw Cap Culture Tubes with Phenolic Caps, 16x125 mm
Product Number9825-16X
These 15 mL PYREX® culture tubes are supplied with deep-form 15-415 GPI threaded phenolic caps to facilitate handling and sealing after autoclaving. Caps are fabricated from a special formula resistant to the effects of temperature and steam in autoclaving and are provided with a glued-in, white rubber liner. The white enamel marking spot gives an excellent surface for pencil notations. Pencil marks are easily erased. For replacement phenolic caps, see No. 9999.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 9825-16X |
| Qty./Pk | 144 / Pk |
| Qty./Cs | 288 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Threaded |
| Cap Style | Rubber liner |
| Cap Material | Phenolic |
| Thread Finish | 15 |
| Cap Color | Black |
| Capacity | 15 mL (approx.) |
| Feature | Reusable |
| Sterile | No |
| O.D. | 16 mm (approx.) |
| Height | 125 mm (approx.) |
| Neck O.D. | 15 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23226002
- Quality Certificate - Lot No.08226033
- Quality Certificate - Lot No.31625012
- Quality Certificate - Lot No.27625021
- Quality Certificate - Lot No.24425046
- Quality Certificate - Lot No.23825052
- Quality Certificate - Lot No.19625025
- Quality Certificate - Lot No.11325026
- Quality Certificate - Lot No.06325003
- Quality Certificate - Lot No.05725001
- Quality Certificate - Lot No.30924039
- Quality Certificate - Lot No.26824180
- Quality Certificate - Lot No.20824050
- Quality Certificate - Lot No.15524047