Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 59 mL Flat Bottom Culture Tubes, 25x150 mm
Product Number9850-25XX

(This is the suggested replacement for 9850-25X.)
These 59 mL PYREX® flat bottom reusable culture tubes are ideal for plant tissue culture and general culture work. The flat bottom facilitates use with agar slants. Walls and bottoms are of uniform thickness. The tubes are rimless for greater convenience in plugging and rack storage. Optional polypropylene two position closures (Nos. 26794-25 or 26795-25) can be opened for gas exchange or closed for humidified environment. Internal drip ring minimizes contamination.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 9850-25XX |
Qty./Pk | 36 / Pk |
Qty./Cs | 72 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Flat |
Top Style | Rimless |
Cap Style | No cap |
Graduations | No |
Capacity | 59 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 25 mm (approx.) |
Height | 150 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15425055
- Quality Certificate - Lot No.01425040
- Quality Certificate - Lot No.06624259
- Quality Certificate - Lot No.30622059
- Quality Certificate - Lot No.28522047
- Quality Certificate - Lot No.17222225
- Quality Certificate - Lot No.33321075
- Quality Certificate - Lot No.22821063
- Quality Certificate - Lot No.27620026
- Quality Certificate - Lot No.02020314
- Quality Certificate - Lot No.19918086
- Quality Certificate - Lot No.15118021
- Quality Certificate - Lot No.04718069
- Quality Certificate - Lot No.25817056
- Quality Certificate - Lot No.08317007
- Quality Certificate - Lot No.29416004
- Quality Certificate - Lot No.23816044
- Quality Certificate - Lot No.17115014
- Quality Certificate - Lot No.02715022
- Quality Certificate - Lot No.34614026
- Quality Certificate - Lot No.31414037
- Quality Certificate - Lot No.28814023
- Quality Certificate - Lot No.04214049
- Quality Certificate - Lot No.31113018
- Quality Certificate - Lot No.24713071
- Quality Certificate - Lot No.15813045
- Quality Certificate - Lot No.06813005
- Quality Certificate - Lot No.33912040
- Quality Certificate - Lot No.20912132
- Quality Certificate - Lot No.08112018