text.skipToContent text.skipToNavigation

PYREX® 3 mL Test Tubes, 10x75 mm

Product Number9800-10

E-mail

(This is the suggested replacement for 70800-10.)


These PYREX® 3 mL test tubes are made from special tubing to give the optimum wall thickness. They are well annealed, resistant to heat and chemically stable. These 10x75mm tubes have a white marking spot. Beaded rims are fire-polished.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences Europe Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 0f9b6c55-c263-465f-9ca8-6463992e7fef

Details
Product Number   9800-10
Qty./Pk   72 / Pk  
Qty./Cs   720 / Cs  
Brand   PYREX®  
Tube Style   Test  
Bottom Style   Round  
Top Style   Plain  
Cap Style   No cap  
Graduations   Yes  
Capacity   3 mL (approx.)  
Feature   Reusable  
Sterile   No  
O.D.   10 mm (approx.)  
Specifications Documents