PYREX® VISTA™ 20 mL Test Tubes, 16x150 mm
Product Number70800-16
These PYREX® VISTA™ 20 mL test tubes are well annealed, resistant to heat and chemically stable. These 16x150mm tubes have a blue marking spot. Beaded rims are fire-polished.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 70800-16 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | PYREX® |
| Tube Style | Test |
| Bottom Style | Round |
| Top Style | Beaded rim |
| Cap Style | No cap |
| Graduations | No |
| Capacity | 20 mL (approx.) |
| Feature | Reusable |
| Sterile | No |
| O.D. | 16 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12626009
- Quality Certificate - Lot No.06926161
- Quality Certificate - Lot No.04526016
- Quality Certificate - Lot No.01526030
- Quality Certificate - Lot No.28225013
- Quality Certificate - Lot No.23425061
- Quality Certificate - Lot No.17025027
- Quality Certificate - Lot No.12525030
- Quality Certificate - Lot No.01625037
- Quality Certificate - Lot No.19724035
- Quality Certificate - Lot No.05724036
- Quality Certificate - Lot No.20023030
- Quality Certificate - Lot No.31622011
- Quality Certificate - Lot No.15022036
- Quality Certificate - Lot No.06022058
- Quality Certificate - Lot No.28121086
- Quality Certificate - Lot No.22221013
- Quality Certificate - Lot No.32919288
- Quality Certificate - Lot No.22419011
- Quality Certificate - Lot No.14519001
- Quality Certificate - Lot No.09819055
- Quality Certificate - Lot No.07919059
- Quality Certificate - Lot No.03219065
- Quality Certificate - Lot No.33518003
- Quality Certificate - Lot No.33418068
- Quality Certificate - Lot No.27018063
- Quality Certificate - Lot No.20418023
- Quality Certificate - Lot No.16518007
- Quality Certificate - Lot No.12418103
- Quality Certificate - Lot No.03818144