PYREX® 125 mm Diameter Plain Watch Glass/Beaker Cover
Product Number9985-125
These 125mm diameter PYREX® watch glasses are designed to fit 1L PYREX® beakers. They possess high chemical durability, thus preventing contamination of solutions. They are molded to the same radius of curvature for convenient stacking. The heavy wall and uniform fire-polished edge provide mechanical strength. The outside diameter cannot be controlled within close limits and a slight degree of out-of-round can be expected to occur.
Added to Your Shopping Cart
Details
| Product Number | 9985-125 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 72 / Cs |
| Brand | PYREX® |
| Diameter | 125 mm (approx.) |
| Feature | Reusable |
| Fits Griffin Beaker Size | 1 mL |
| Top Style | Heavy duty rim |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11726001
- Quality Certificate - Lot No.10218001
- Quality Certificate - Lot No.31014001
- Quality Certificate - Lot No.05412001
- Quality Certificate - Lot No.08309001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33806001
- Quality Certificate - Lot No.26906019
- Quality Certificate - Lot No.26306007
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.00907003